Door Module Driver (Lock Driver)

Active

Overview

The NCV7710 is a powerful Driver-IC for automotive body control systems. The IC is designed to control lock motor in the door of a vehicle. With the monolithic full-bridge driver stage, the IC is able to control lock motor. The NCV7710 is controlled thru a 24 bit SPI interface with in-frame response.

  • De-centralized Door Electronic Systems
  • Rear Door Electronic Unit
  • Body Control Units (BCUs)
  • Several H−bridge Applications

  • Automobiles

  • Operating Range from 5.5 V to 28 V
  • Two High-Side and Two Low-Side Drivers Connected as Halfbridges
    - 2 Half−bridges Iload = 6 A; Rdson = 150 mΩ @ 25°C
  • Programmable Soft-start Function to Drive Loads with Higher Inrush Currents as Current Limitation Value
  • Support of PWM Control Frequency Outside the Audible Noise
  • Support of Active Freewheeling to Reduce Power Dissipation
  • Multiplex Current Sense Analog Output for Advanced Load Monitoring
  • Very Low Current Consumption in Standby Mode
  • Charge Pump Output to Control an External Reverse Polarity Protection MOSFET
  • 24-Bit SPI Interface for Output Control and Diagnostic
  • Protection Against Short Circuit, Overvoltage and Overtemperature
  • Downwards Pin-to-pin and SPI Registers Compatible with NCV7707

Tools and Resources

Product services, tools and other useful resources related to NCV7710

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7710DQBR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

Y

2

5

~NA~

40

6

0.3

150

$3.7744

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.