Double Hex Driver

Favorite

Overview

The NCV7708E is a fully protected Hex−Half Bridge−Driver designed specifically for automotive and industrial motion control applications. The six low and high side drivers are freely configurable and can be controlled separately. This allows for high side, low side, and H−Bridge control. H−Bridge control provides forward, reverse,brake, and high impedance states. The drivers are controlled via a standard SPI interface.

  • Automotive
  • Industrial
  • DC Motor Management
  • Ultra Low Quiescent Current Sleep Mode
  • Six Independent High−Side and Six independent Low−Side Drivers
  • Integrated Freewheeling Protection (LS and HS)
  • Internal Upper and Lower Clamp Diodes
  • Configurable as H−Bridge Drivers
  • 0.5 A Continuous (1 A peak) Current
  • RDS(on) = 0.8 Ω (typ)
  • 5 MHz SPI Control
  • SPI Valid Frame Detection
  • Compliance with 5 V and 3.3 V Systems
  • Over- and undervoltage Lockout
  • Fault Reporting
  • Current Limit
  • Overtemperature Protection
  • Internally Fused Lead in SOIC−28Packaged for Better Thermal Performance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7708EDWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-28W

3

260

REEL

1000

N

12

5.25

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :