Dual Half-Bridge Piezoelectric Driver with Step-up DC-DC Converter

Active

Overview

The FAN8841 is a single-chip piezoelectric actuator driver consisting of a step-up DC-DC converter with integrated 36 V boost switch and the dual half-bridge output stages. The step-up DC-DC converter operates in Critical Conduction Mode (CRM) in order to reduce switching loss at the DC-DC converter for high efficiency. It is optimized to work in a coupled-inductor configuration to provide output voltages in excess of 60 V. The step-up DC-DC converter has a soft-start capability that limits the inrush current during startup. Over-voltage protection and over-current protection are included. Under-voltage protection is used to disable the dual half-bridge gate driver when the step-up DC-DC converter output voltage is lower than the specified threshold voltage. The boost voltage is set using external resistors and analog voltage at the VCON pin and step-up current limit is programmable via the external resistor at the OCP pin. The output Half-bridge is integrated with 75 V P- and N-channel for the piezoelectric actuator driving. An open drain Fault-out (FO) signal indicates if an abnormal over-voltage has occurred.

  • Portable Devices

  • Step-up DC-DC Converter
  • Integrated Step-up Power Switch up to 36 V
  • Wide Operating Voltage Range of 2.7 to 5.5 V
  • Adjustable Step-up Output Voltage by VCON
  • Adjustable Step-up Switch Current Limit
  • Zero Current Detector (ZCD)
  • Internal Soft-Start
  • Built-in Protection Circuit
  • Under-Voltage Protection (UVP)
  • Over-Voltage Protection (OVP)Piezo Actuator Driver
  • Integrated Half-Bridge Switches (VDS=75 V)
  • Dual Half-Bridge Piezoelectric Driver
  • Built-in Shutdown FunctionPackage Information
  • Small 4.0 mm × 4.0 mm MLP

Tools and Resources

Product services, tools and other useful resources related to FAN8841

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

FAN8841MPX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-24

1

260

REEL

3000

Y

1

5

5.5

75

-

-

150

$1.4364

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.