Sinusoidal Piezoelectric Actuator Driver with Step-Up DC-DC Converter

Obsolete

Overview

The FAN8831 is a single-chip piezoelectric actuator driver consisting of step-up DC-DC converter with integrated 36 V boost switch and a full-bridge output stage. The device is capable of driving a Piezo bi-directionally at 120 V peak to peak from a single 3 V lithium cell. The step-up DC-DC converter operates in critical conduction mode (CRM) and is optimized to work in a coupled inductor configuration to provide output voltages in excess of 60 V. Over-voltage protection, over -current protection, and thermal shutdown are all provided. An internal ready is used to enable the full-bridge gate driver when step-up DC-DC converter output voltage reaches the proper level with hysteresis. The boost voltage is set using external resistors, and step-up current limit is programmable via the external resistor at OCP pin. The output H-bridge features four integrated 75 V P and N-channel for sine wave drive of the Piezo actuator.

  • Consumer
  • Consumer Appliances
  • LCD TV

  • Step-Up DC-DC Converter
  • Integrated Step-up Power Switch up to 36 V
  • Wide Operating Voltage Range of 2.7 to 5.5 V
  • Adjustable Step-up Output Voltage
  • Adjustable Step-up Current Limit
  • Zero Current Detector (ZCD)
  • Internal Soft-Start
  • Built-in Protection Circuit
  • Over Voltage Protection (OVP)
  • Thermal Shutdown (TSD)
  • Piezo Actuator Driver
  • Integrated Full-Bridge Switches (VDS=75 V)
  • Digitally implemented Sine Modulator
  • Package Information
  • Small 4.0 mm × 4.0 mm MLP

Tools and Resources

Product services, tools and other useful resources related to FAN8831

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

FAN8831MPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-24

1

260

REEL

3000

N

1

3.3

5.5

75

-

-

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.