Universal Serial Bus Transceiver

Favorite

Overview

The USB1T11A is a one-chip, generic USB transceiver. It is designed to allow 5.0V or 3.3V programmable and standard logic to interface with the physical layer of the Universal Serial Bus. It is capable of transmitting and receiving serial data at both full-speed (12Mbit/s) and low-speed (1.5Mbit/s) data rates. The input and output signals of the USB1T11A conform with the "Serial Interface Engine". Implementation of the serial interface engine allows designers to make USB-compatible devices with off-the-shelf logic to modify and update the application.

  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Complies with Universal Serial Bus specification 1.1
  • Utilizes digital inputs and outputs to transmit and receive USB cable data
  • Supports 12Mbit/s "Full Speed" and 1.5Mbit/s "Low Speed" serial data transmission
  • Compatible with the VHDL "Serial Interface Engine" from USB Implementers' Forum
  • Supports single-ended data interface
  • Single 3.3V supply
  • ESD Performance: Human Body Model > 9.5 kV on D-, D+ pins only > 4 kV on all other pins
  • 16-lead Pb-Free MLP package saves space

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :