System Basis Chip with CAN FD, LDO Regulator and Wake-up Comparator

Active

Overview

The system basis chip (SBC) NCV7451 integrates +5 V / 250 mA LDO regulator with a high−speed CAN FD transceiver and local wake−up comparator, directly controlled by dedicated pins.

  • Automotive
  • Industrial Networks

  • Car

  • 5 V ±2% / 250 mA LDO
    ♦ Current Limitation with foldback
    ♦ Output Voltage Monitoring
  • One High−Speed CAN FD Transceiver
    ♦ Compliant to ISO11898−2:2016
    ♦ CAN FD Timing Specified up to 5 Mbps
    ♦ Current Limitation, Reverse Current Protected
    ♦ TxDC Timeout
  • Local Wake−up Comparator
    ♦ Integrated Pull−up / Pull−down Current Source
  • Low Current Quiescent Consumption
  • Window Watchdog
  • Direct Control
  • Thermal Shutdown Protection
  • Wettable Flank Package for Enhanced Optical Inspection
  • AEC−Q100 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV7451

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7451MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-14

1

260

REEL

5000

Y

CAN

5 Mbps

1

1

6

18

~NA~

~NA~

~NA~

$0.4431

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.