Dual LIN Transceiver

Active

Overview

The NCV7422 is a two channel physical layer device using the Local Interconnect Network (LIN) protocol. It allows interfacing of two independent LIN physical buses and the LIN protocol controllers. The device is compliant to ISO 17987-4 (LIN 2.x Protocol Specification package) and the SAE J2602 standard.
The NCV7422 LIN device is a member of the in-vehicle networking (IVN) transceiver family.
The LIN bus is designed to communicate low-rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU-state machine that recognizes and translates the instructions specific to that function.
The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.

  • LIN-Bus Transceiver
    • Compliant to ISO 17987-4 (Backwards Compatible to LIN Specification rev. 2.x, 1.3) and SAE J2602
    • Bus Voltage ±42 V
    • Transmission Rate 1 kbps to 20 kbps
    • TxD Timeout function
    • Integrated Slope Control
  • Protection
    • Thermal Shutdown
    • Undervoltage Detection
    • Bus Pins Protected Against Transients in an Automotive Environment
  • Modes• Normal Mode: LIN Transceiver Enabled, Communication via the Bus is Possible• Sleep Mode: LIN Transceiver Disabled, the Consumption from VBB is Minimized • Standby Mode: Transition Mode Reached after Wake-Up Event on LIN Bus
  • Compatible• Pin-Compatible with NCV7329 DFN8 package• K-line Compatible
  • Quality• NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable• These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV7422

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7422MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-14

1

260

REEL

5000

Y

LIN

20 kbaud

2

2

5

18

-

-

-

$0.2742

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.