FlexRay® Transceiver, Clamp 15

Active

Overview

NCV7383 is a single-channel FlexRay transceiver compliant with the FlexRay Electrical Physical Layer Specification Rev. 3.0.1, capable of communicating at speeds of up to 10Mbit/s. It provides differential transmit and receive capability between a wired FlexRay communication medium on one side and a protocal controller and a host on the other side.
NCV7383 mode control functionality is optimized for noded without the need of extended power management provided by transceivers with permanent connection to the car battery as is on NCV7381. NCV7383 is primarily intended for nodes switched off by ignition.
It offers excellent Electomagnetic compatibility (EMC) and Electrostatic discharge (ESD) performance.

  • Compliant with FlexRay Electrical Physical Layer Specification Rev 3.0.1
  • FlexRay Transmitter and Receiver in Normal-Power Modes for Communication up to 10 Mbit/s
  • Support of 60 ns Bit Time
  • FlexRay Low-Power Mode Receiver for Remote Wake-up Detection
  • Excellent EMS Level Over Full Frequency Range. Very Low EME.
  • Bus Pins Protected Against >10 kV System ESD Pulses
  • Safe Behavior Under Missing Supply or No Supply Conditions
  • Interface Pins for a Protocol Controller and a Host (TxD, RxD, TxEN, STBN, BGE, ERRN, CSN, SCK, SDO)
  • Supply Pins VCC, VIO with Independent Voltage Ramp Up:
    - VCC Supply Parametrical Range from 4.75 V to 5.25 V
    - VIO Supply Parametrical Range from 2.3 V to 5.25 V
  • TxEN Timeout and BGE Feedback
  • Two Error Indication Modes
    - Track mode Error Signaling on ERRN Pin
    - Latched mode Status Register accessible via SPI
  • Compatible with 14 V and 28 V Systems
  • Operating Ambient Temperature -40C to +125C (TAMB_Class1)
  • Junction Temperature Monitoring
  • FlexRay Functional Classes
    - Bus Driver Bus Guardian Interface
    - Bus Driver Logic Level Adaptation
    - Bus Driver Remote Wakeup

Tools and Resources

Product services, tools and other useful resources related to NCV7383

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7383DB0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14

2

260

REEL

2500

Y

FlexRay

10 Mb/s

1

1

4.75

5.25

-

-

-

$0.7372

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.