CAN FD Transceiver, Low Power, with INH, WAKE and Error Detection

Active

Overview

The NCV7343 CAN FD transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The NCV7343 is an addition to the CAN high-speed transceiver family complementing NCV734x CAN stand-alone transceivers and previous generations such as AMIS42665, AMIS3066x, etc.
The NCV7343 guarantees additional timing parameters to ensure robust communication at data rates beyond 1 Mbps to cope with CAN flexible data rate requirements (CAN FD). These features make the NCV7343 an excellent choice for all types of HS-CAN networks, in nodes that require a low-power mode with wake-up capability via the CAN bus.

  • Automotive
  • Industrial Networks

  • Car

  • ISO 11898-2:2016 Compatible
  • CAN FD Timing Specified up to 5 Mbps
  • Low-power Standby and Sleep Mode
  • VIO Pin for Digital Signals Logic Level Adaptation
  • High Impedance Bus Lines in Unpowered State
  • Extended Bus Load Range
  • CAN Wake-up with Wake-up Pattern (WUP)
  • INH Pin
  • Thermal Protection
  • Local Wake-up with Input Filter
  • Bus Error Detection
  • Transmit Data (TxD) Dominant Timeout Function
  • Bus Pins Short Circuit Protection
  • AEC-Q100 Grade 0 Qualified and PPAP Capable
  • ESD Robustness of Bus Pins > 8 kV

Product Resources

Product services, tools and other useful resources related to NCV7343

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7343D20R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

Y

CAN

5 Mbps

1

1

5

40

~NA~

~NA~

~NA~

$0.4894

More Details

NCV7343D21R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

F

CAN

5 Mbps

1

1

5

40

~NA~

~NA~

~NA~

Price N/A

More Details

NCV7343MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-14

1

260

REEL

5000

Y

CAN

5 Mbps

1

1

5

40

~NA~

~NA~

~NA~

$0.6707

More Details

NCV7343MW1R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-14

1

260

REEL

5000

F

CAN

5 Mbps

1

1

5

40

~NA~

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.