LIN Transceiver, Stand-alone

Active

Overview

The NCV7329 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus.
The LIN bus is designed to communicate low rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU−state machine that recognizes and translates the instructions specific to that function.
The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.

  • LIN−Bus Transceiver
    ♦ Compliant to ISO 17987−4 (Backwards Compatible to LIN Specification rev. 2.x, 1.3) and SAE J2602
    ♦ Bus Voltage 42 V
    ♦ Transmission Rate 1 kbps to 20 kbps
    ♦ TxD Timeout Function
    ♦ Integrated Slope Control
  • Protection
    ♦ Thermal Shutdown
    ♦ Undervoltage Protection
    ♦ Bus Pins Protected Against Transients in an Automotive Environment
  • Modes
    ♦ Normal Mode: LIN Transceiver Enabled, Communication via the Bus is Possible
    ♦ Sleep Mode: LIN Transceiver Disabled, the Consumption from VBB is Minimized
    ♦ Standby Mode: Transition Mode Reached after Wake−up Event on the LIN Bus
  • Compatibility
    ♦ Pin−Compatible Subset with NCV7321
    ♦ K−line Compatible
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Require− ments; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV7329

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7329D10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

LIN

20 kbaud

1

1

5

18

-

-

-

$0.2026

More Details

NCV7329MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

LIN

20 kbaud

1

1

5

18

-

-

-

$0.2489

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.