LIN Transceiver, Stand-alone

Active

Overview

The NCV7321 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus. The transceiver is implemented in I3T technology enabling both high-voltage analog circuitry and digital functionality to co-exist on the same chip.
The NCV7321 LIN device is a member of the in-vehicle networking (IVN) transceiver family.
The LIN bus is designed to communicate low rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU-state machine that recognizes and translates the instructions specific to that function. The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.

  • In-Vehicle Networking

  • Automobiles

  • Bus voltage ±45 V
  • Integrated slope control
  • Normal, Sleep and Stand-By modes
  • LIN compliant to specification revision 2.x (backwards compatible to version 1.3) and J2602
  • Transmission rate 1 kbps to 20 kbps
  • Thermal shutdown
  • Indefinite short-circuit protection on pins LIN and WAKE towards supply and ground
  • Bus pins protected against transients in an automotive environment

Tools and Resources

Product services, tools and other useful resources related to NCV7321

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7321D11R2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

LIN

20 kbaud

1

1

5

27

-

-

-

$0.2908

More Details

NCV7321D12R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

LIN

20 kbaud

1

1

5

27

-

-

-

$0.2926

More Details

NCV7321MW2R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

LIN

20 kbaud

1

1

5

27

-

-

-

$0.3115

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.