Dual CAN Transceiver, High Speed, for long networks

Obsolete

Overview

Controller Area Network (CAN) is a serial communication protocol, which supports distributed real time control and multiplexing with high safety level. Typical applications of CAN-based networks can be found in automotive and industrial environments.
The AMIS-42770 dual CAN transceiver is the interface between up to two physical bus lines and the protocol controller and will be used for serial data interchange between different electronic units at more than one bus line. It can be used for both 12 V and 24 V systems.
The circuit consists of following blocks:
- Two differential line transmitters
- Two differential line receivers
- Interface to the CAN protocol handler
- Interface to expand the number of CAN busses
- Logic block including repeater function and the feedback suppression
- Thermal shutdown circuit (TSD)
Due to the wide common mode voltage range of the receiver inputs, the AMIS-42770 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • Lighting
  • Textiles

  • Process equipment
  • Robotics
  • Industrial automation

  • Fully compatible with the ISO 11898-2 standard
  • Certified authentication on CAN Transceiver Conformance (d1.1)
  • Wide range of bus communication speed (up to 1Mbit/s in function of the bus topology)
  • Allows low transmit data rate in networks exceeding 1km
  • Ideally suited for 12V and 24V industrial and automotive applications
  • Low EME: common-mode-choke is no longer required
  • Differential receiver with wide common-mode range (+/- 35V) for high EMS
  • No disturbance of the bus lines with an un-powered node
  • Prolonged dominant time-out function allowing communication speeds down to 1kbit/s
  • Thermal protection
  • Bus pins protected against transients

Product Resources

Product services, tools and other useful resources related to AMIS-42770

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS42770ICAW1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

2

260

TUBE

38

N

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

AMIS42770ICAW1RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

2

260

REEL

1500

N

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.