Dual CAN Transceiver, High Speed

Favorite

Overview

Controller area network (CAN) is a serial communication protocol, which supports distributed real-time control and multiplexing with high safety level. Typical applications of CAN-based networks can be found in automotive and industrial environments.
The AMIS-42700 Dual CAN transceiver is the interface between up to two physical bus lines and the protocol controller and will be used for serial data interchange between different electronic units at more than one bus line.
It can be used for both 12 V and 24 V systems.

  • In-Vehicle Networking
  • Industrial Networking
  • Automobiles
  • Industrial Equipment
  • Fully compatible with the ISO 118982 standard
  • Certified Authentication on CAN Transceiver Conformance (d1.1)
  • High speed (up to 1 Mbps in function of the bus topology)
  • Ideally suited for 12 V and 24 V industrial and automotive
    applications
  • Low EME commonmodechoke is no longer required
  • Differential receiver with wide commonmode range (±35 V) for
    high EMS
  • No disturbance of the bus lines with an unpowered node
  • Dominant timeout function
  • Thermal protection
  • Bus pins protected against transients in an automotive environment
  • Short circuit proof to supply voltage and ground

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS42700WCGA4RH

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

2

260

REEL

1500

N

CAN

1 Mb/s

2

2

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :