CAN Transceiver, High Speed

Favorite

Overview

The AMIS-30663 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The digital interface level is powered from a 3.3 V supply providing true I/O voltage levels for 3.3 V CAN controllers.
The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. Due to the wide common-mode voltage range of the receiver inputs, the AMIS-30663 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • In-Vehicle Networking
  • Industrial Networking
  • Automobiles
  • Industrial Equipment
  • Fully compatible with the ISO 11898-2 standard
  • Certified Authentication on CAN Transceiver Conformance (d1.1)
  • High Speed (up to 1 Mbit/s)
  • Ideally suited for 12V and 24V industrial and automotive applications
  • Low EME common-mode-choke is no longer required
  • Differential receiver with wide common-mode range (+/- 35 V) for high EMS
  • No disturbance of the bus lines with an un-powered node
  • Transmit data (TxD) dominant time-out function
  • Thermal protection
  • Bus pins protected against transients in an automotive environment
  • Short circuit proof to supply voltage and ground
  • Logic level inputs compatible with 3.3V devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS30663CANG2RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

N

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :