System Basis Chip with Dual LIN, HS CAN and 500 mA Boost-Buck DC-DC

Last Shipments

Overview

NCV7471(A) is a System Basis Chip (SBC) integrating functions typically found in automotive Electronic Control Units (ECUs) in the body domain. NCV7471 provides and monitors the low-voltage power supplies for the application microcontroller and other loads, monitors the application software via a watchdog and includes high-speed CAN and LIN transceivers allowing the ECU to host multiple communication nodes or to act as a gateway unit. The on-chip state controller ensures safe power-up sequence and supports low-power modes with a configurable set of features including wakeup from the communication buses or by a local digital signal WU. The status of several NCV7471(A) internal blocks can be read by the microcontroller through the serial peripheral interface or can be used to generate an interrupt request.

  • Automotive Body Control Modules

  • Automobiles

  • Control Logic
    - Ensures safe powerup sequence and the correct reaction to different supply conditions
    - Controls mode transitions including the power management and wakeup treatment bus wakeups, local wakeups (via WU pin) and cyclic wakeups (through the onchip timer)
    - Generates reset and interrupt requests
  • Serial Peripheral Interface
    - Operates with 16bit frames
    - Ensures communication with the ECUs microcontroller unit
    - Mode settings, chip status feedback and watchdog are accessible through eight twelvebits registers
  • 5 V VOUT Supply from a DC/DC Converter
    - Can deliver up to 500 mA with accuracy of 2%
    - Supplies typically the ECUs microcontroller
    - Suitable for start stop systems with battery voltage as low as 2.5V
  • 5 V VOUT2 Lowdrop Output Regulator
    - Can supply external loads e.g. sensors
    - Controlled by SPI and the state machine
    - Protected against short to the car battery
  • A Highspeed CAN Transceiver
    - ISO11898 compliant
    - TxD dominant timeout protection
  • Two LIN Transceivers
    - LIN2.1 and J2602 compliant
    - TxD dominant timeout protection
  • Wakeup Input WU
    - Edgesensitive highvoltage input
    - Can be used as a wakeup source or as a logical input polled through SPI
  • Protection and Monitoring Functions
    - Monitoring of the main supply through the V_MID point
    - Monitoring of VOUT supply output with
    programmable threshold
    - VOUT2 supply diagnosis through SPI and interrupt
    - Thermal warning and thermal shutdown protection
    - Programmable watchdog monitoring the ECU software

Tools and Resources

Product services, tools and other useful resources related to NCV7471

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7471ADQ5R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SSOP-36 EP

2

260

REEL

1500

N

LIN

20 kbaud

2

2

2.5

28

-

-

-

Price N/A

More Details

NCV7471DQ5R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SSOP-36 EP

2

260

REEL

1500

N

LIN

20 kbaud

2

2

2.5

28

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.