USB 2.0 High-Speed OTG Transceiver with ULPI Interface

Active

Overview

The FUSB2805 is a UTMI+ Low-Pin Interface (ULPI) USB2.0 OTG transceiver. It is compliant with the Universal Serial Bus Specification Rev 2.0 (USB2.0), the ULPI Specification Rev. 1.1, and the On-The-Go (OTG)Supplement to USB2.0, Rev. 1.3.
The FUSB2805 is optimized to connect the USB2.0 host, peripheral, or OTG-controller to the USB connector via the ULPI link. Data can be transmitted and received at high speed (480Mbps), full speed (12Mbps), and low speed (1.5Mbps) through a 12-bit (SDR) interface.

  • Mobile
  • Consumer

  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players

  • Complies with USB 2.0 OTG Rev 1.3 Supplement and ULPI Rev 1.1 Specifications
  • Supports 480Mbps, 12Mbps, and 1.5Mbps USB2.0 Speeds
  • Integrated Termination Resistors Meet USB2.0 Resistor ECN
  • Integrated Serializer and Deserializer
  • Insertion and Removal of Stuffed Bits as Appropriate
  • USB Clock and Data Recovery to ±150ppm
  • Supports USB OTG Rev 1.3 Host Negotiation Protocol (HNP) and Session Request Protocol (SRP)

Tools and Resources

Product services, tools and other useful resources related to FUSB2805

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

FUSB2805MLX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-32

1

260

REEL

3000

N

HS-USB

1 Gb/s

1

1

2.7

4.5

0.02

200

30

$1.3386

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.