Integrated Automotive USB Power Delivery Source Controller

Favorite

Overview

FUSB3317 is a highly integrated USB Power Delivery (PD) power Source controller for USB−C that implements all functionality of USB Power Delivery 3.1 (PD) and Type−C 2.0 including Programmable Power Supplies (PPS) enabling rapid development of USB-C charging ports compliant to the latest USB requirements.

The FUSB3317 directly interfaces with a DC−DC regulator removing the requirement of a load switch FET and saving PCB board space and BOM cost. FUSB3317 supports a full range of protections allowing a robust and safe implementation.  These protections include adaptive Under Voltage Protection (UVP), adaptive Over Voltage Protection (OVP), Over Current Protection (OCP), CC1 and CC2 Over Voltage Protection (CC_OVP), D+ and D− Over Voltage Protection (D_OVP), VCONN Over Current Protection (VCONN_OCP), and internal and external Over Temperature protection (I_TOP and E_OTP).

  • Automotive Charging Ports
  • Multi-Port Industrial Charging Ports
  • Multi-Port Charging Ports
  • Automotive USB−C Charging Only Port
  • Automotive USB−C Data and Charging Port
  • Mobile and Computing Multi-Port Adapters
  • Industrial Charging USB PD Ports
  • PD 3.1 v1.0 and Type−C 2.0Compliant
  • Constant Voltage (CV) and Constant Current Limit (CL) Regulation
  • Small Current Sensing Resistor (5 m) for High Efficiency
  • Directly Connection to Automotive Battery Allowing Operation From 4 V to 45 V
  • CC1/CC2 and D+/D- Pin Protection up to 27 V
  • Automatically Scales Power Based on Battery Level and Board Temperatures
  • Selectable Resistor Divider or Battery Charging (BC1.2) Modes
  • Adaptive UVP, Adaptive OVP, OTP and VBUS Fault Detection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB3317F6AMNWTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFNW20 4x4, 0.5P

1

260

REEL

4000

N

DFP (Source)

Yes

State Machine Based

Price N/A

More Details

FUSB3317V6AMNWTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFNW20 4x4, 0.5P

1

260

REEL

4000

N

DFP (Source)

Yes

State Machine Based

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :