USB Power Delivery 3.0 Adaptive Source Charging Controller

Favorite

Overview

FUSB3307 is a highly integrated USB Power Delivery (PD) power source controller that can control a DC−DC port power regulator or the opto−coupler in the secondary side of an AC−DC adapter. It implements the Source finite state machines of USB Power Delivery 3.0 (PD3.0) and Type−C™ which includes Programmable Power Supplies (PPS). In order to meet the PPS specification, FUSB3307 supports minimum 3.3 V and maximum 21 V output voltage control. It includes Constant Voltage (CV) and Constant Current Limit (CL) control blocks. The references are supported from internal D/Aconverters. FUSB3307 supports various protections, Under Voltage Protection (UVP), Over Voltage Protection(OVP), Over Current Protection (OCP), CC1 and CC2 Over Voltage Protection (CC_OVP), VCONN Over Current Protection (VCONN_OCP), and internal and externalOver Temperature protection (I_TOP and E_OTP). With a 10−bit A/D converter, output voltage, output current, IC internal temperature and external temperature via an NTC resistor can be monitored. FUSB3307 is capable of controlling a single or back−to−back N−Channel MOSFETs as a load switch, which results in a low cost and easier design.

  • Battery Wall Chargers for Tablet PC’s and Laptops
  • AC−DC PD3.0 Compliant Adapters
  • DC−DC Car Chargers for Individual Port Power Control
  • Travel Adapters
  • Power Banks
  • USB-C Hubs
  • Automotive
  • PD 3.0 v1.2 and Type−C r1.4 Compliant
  • Constant Voltage (CV) and Constant Current Limit (CL) Regulation
  • Small Current Sensing Resistor (5 m) for High Efficiency
  • Gate Driver for N−Channel MOSFET as a Load Switch
  • CC1/CC2 Pin Protection up to 26 V
  • Built−in Cable−Drop Compensation
  • Selectable Resistor Divider or Battery Charging (BC1.2) Modes
  • Built−in Output Capacitor Bleeding Function for Fast Discharge
  • Adaptive UVP, Adaptive OVP, OTP and VBUS Fault Detection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB3307D6VMNWTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFNW20 4x4, 0.5P

1

260

REEL

4000

N

DFP (Source)

Yes

NA

$0.7245

More Details

Show More

1-25 of 25

Products per page

Jump to :