Integrated Dual Port USB Type-C & PD Source Controller

Active

Overview

The FUSB15201 is a dual port USB Type−C & PD controller for power source applications. The FUSB15201 integrates a highly efficient Arm® Cortex®−M0+ processor with custom designed peripherals to seamlessly support USB PD 3.0 applications.  Integrating all the requirements of power ports providing an optimal system solution that can be easily customized to the specific application needs.  Delivering a full embedded firmware solution with advanced power sharing algorithms which optimize total system power efficiently and effectively.  

  • Automotive
  • Industrial
  • Consumer
  • Portable & Wireless

  • Automotive Charging Modules
  • Industrial Power Supplies
  • USB Charging Ports
  • Power Outlets

  • Fully Programmable and Upgradable Open−source Firmwareproviding API for Customer Specific Device Policy ManagerDevelopment
  • Small Footprint Dual−port USB PD Controller Supporting the most Popular Peripherals
  • High Voltage Protection on CC and D+/− Pins
  • Advanced power sharing algorithms
  • USB PD 3.0 & USB Type−C 2.0 Compliant
  • 10−bit ADC for accurate monitoring of VBUS, external temperatureand voltages
  • External Temperature Monitoring via NTC Resistors
  • Grade 2 AEC−Q100 Qualified
  • I2C Master/Slave Peripheral
  • Dual USB BC1.2 Provider Emulation

Tools and Resources

Product services, tools and other useful resources related to FUSB15201

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB15201DVMNWTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFNW24 4x4, 0.5P

1

260

REEL

4000

F

DFP (Source)

Yes

Fully integrated USB PD source port

Price N/A

More Details

FUSB15201VMNWTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW24 4x4, 0.5P

1

260

REEL

4000

F

DFP (Source)

Yes

Fully integrated dual port

$3.2857

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.