Surface Mount Silicon Infrared PIN Photodiode

Active

Overview

The QSB34 is a fast PIN photodiode encapsulated in surface mount package. It is available in transparent package without daylight filter or in black package with daylight filter. Overmount and undermount option are available.

  • This product is general usage and suitable for many different applications.

  • Daylight Filter (QSB34GR and QSB34ZR only)
  • Surface Mount Packages: – QSB34GR / QSB34CGR for overmount board – QSB34ZR / QSB34CZR for undermount board
  • Fast PIN Photodiode
  • Wide Reception Angle, 120°
  • Large Chip Size = 3 mm x 3 mm
  • Sensitive Area - 2.55 mm x 2.55 mm
  • High Sensitivity
  • Low Capacitance

Tools and Resources

Product services, tools and other useful resources related to QSB34

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IL (µA)

Reception Angle (°)

Dark Current (nA)

Radiant Sensitive Area

Reference Price

QSB34CGR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3913

More Details

QSB34CZR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3647

More Details

QSB34GR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3944

More Details

QSB34ZR

Loading...

Active

CAD Model

Pb

A

H

P

PLCC-2

3

260

REEL

1000

Y

-

120

30

2.55mm x 2.55mm

$0.3647

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.