Plastic Silicon OPTOLOGIC Photosensor

Active

Overview

The QSE15X family are OPTOLOGIC® ICs which feature a Schmitt trigger at output which provides hysteresis for noise immunity and pulse shaping. The basic building block of this IC consists of a photodiode, a linear amplifier, voltage regulator, Schmitt trigger and four output options. The TTL/LSTTL compatible output can drive up to ten TTL loads over supply currents from 4.5 to 16.0 Volts. The devices are marked with a color stripe for easy identification.

  • This product is general usage and suitable for many different applications.

  • Bipolar silicon IC
  • Package type: Sidelooker
  • Medium wide reception angle, 50°
  • Package material and color: black epoxy
  • Matched emitter: QEE113/QEE123
  • Daylight filter
  • High sensitivity
  • Direct TTL/LSTTL interface

Product Resources

Product services, tools and other useful resources related to QSE159

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QSE159

Loading...

Active

CAD Model

Pb

A

H

P

SIDELOOKER OPTOLOGIC 4.44x5.08x2.54, 1.90P

NA

0

BLKBG

500

Y

-

-

-

50

$0.6385

More Details

QSE159E3R0

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

TAPE REEL

10000

N

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.