Plastic Silicon Infrared Photodarlington

Active

Overview

The QSE133 is a silicon photodarlington encapsulated in a wide angle, infrared transparent, black plastic sidelooker package.

  • This product is general usage and suitable for many different applications.

  • NPN silicon phototransistor
  • Package type: Sidelooker
  • Medium wide reception angle, 50< °
  • Package material and color: black epoxy
  • Matched emitter: QEE113
  • Daylight filter
  • High sensitivity

Product Resources

Product services, tools and other useful resources related to QSE133

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QSE133

Loading...

Active

CAD Model

Pb

A

H

P

SIDELOOKER 4.44x5.08x2.54, 2.54P

NA

0

BLKBG

500

N

9

100

1

50

$0.2787

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.