AlGaAs Infrared Emitting Diode

Active

Overview

The QED12X is an 880 nm AlGaAs LED encapsulated in a clear, peach-tinted, plastic T-1 3/4 package.

  • This product is general usage and suitable for many different applications.

  • λ = 880 nm
  • Chip material = AlGaAs
  • Package type: T-1 3/4 (5mm lens diameter)
  • Matched photosensor: QSD122/QSD123/QSD124
  • Narrow emission angle, 16°
  • High output power
  • Package material and color: clear, peach tinted, plastic

Tools and Resources

Product services, tools and other useful resources related to QED123

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Wavelength (nm)

IE (Min) (mW/Sr)

IE (Max) (mW/Sr)

Viewing Angle (°)

Switching Time (ns)

Reference Price

QED123

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM LED

NA

0

BLKBG

250

N

890

50

70

16

900

$0.1625

More Details

QED123A4R0

Loading...

Active

CAD Model

Pb

A

H

P

T-1 3/4, 5MM LED

NA

0

REEL

1200

N

890

50

70

16

900

$0.1953

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.