High Temperature, 2.5 A Output Current, Gate Drive Optocoupler

Active

Overview

The FOD3125 is a 2.5 A Output Current Gate Drive Optocoupler, capable of driving most medium power IGBT/MOSFET at high temperature up to 125°C. It is ideally suited for fast switching driving of power IGBT and MOSFETs used in motor control inverter applications, and high performance power system.
It utilizes ON Semiconductor’s coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection.
It consists of a gallium aluminum arsenide (AlGaAs) light emitting diode optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage.

  • • Industrial Inverter• Uninterruptible Power Supply• Induction Heating• Isolated IGBT/Power MOSFET Gate Drive

  • Extended Industrial Temperate Range, -40°C to 125°C
  • High Noise Immunity Characterized by 35kV/µs Minimum Common Mode Rejection
  • 2.5 A Peak Output Current Driving Capability for Most 1200 V/20 A IGBT
  • Use of P-channel MOSFETs at Output Stage Enables Output Voltage Swing Close to The Supply Rail
  • Fast switching speed
  • Wide Supply Voltage Range from 15 V to 30 V
  • Fast Switching Speed
    – 400 ns max. Propagation Delay
    – 100 ns max. Pulse Width Distortion
  • Under-Voltage LockOut (UVLO) with hysteresis
  • Safety and Regulatory (Pending for Approval)
    – UL1577, 5000 VACRMS for 1 min.
    – DIN EN/IEC60747-5-5, 1,414 V Peak Working Insulation Voltage (VIORM)
  • RDS(ON) of 1 Ω (typ.) Offers Lower Power Dissipation
  • > 8.0 mm Clearance and Creepage Distance (Option ‘T’ or ‘TS’)

Tools and Resources

Product services, tools and other useful resources related to FOD3125

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IFLH (Max) (mA)

IDDL, IDDH (Max) (mA)

IOL, IOH (Min) (A)

tPHL, tPLH (Max) (ns)

PWD (Max) (ns)

VUVLO (Typ) (V)

VUVLO- (Typ) (V)

CMR (Min) (kV/µs)

VISO (Min) (V)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

FOD3125

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

BLKBG

1000

Y

5

3.8

2

400

100

12.7

11.2

35

5000

-40

125

$1.453

More Details

FOD3125S

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

BLKBG

1000

Y

5

3.8

2

400

100

12.7

11.2

35

5000

-40

125

$0.7679

More Details

FOD3125SD

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8 GW

1

260

REEL

1000

Y

5

3.8

2

400

100

12.7

11.2

35

5000

-40

125

$1.4881

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.