Ethernet Controller, 10 Mb/s, Single-Pair, MAC + PHY, 802.3cg, 10BASE−T1S Compliant

Active

Overview

The NCN26010 device is an IEEE 802.3cg compliant Ethernet Transceiver including a Media Access Controller (MAC), a PLCA Reconciliation Sublayer (RS) and a 10BASE−T1S PHY designed for industrial multi−drop Ethernet. It provides all physical layer functions needed to transmit and receive data over a single unshielded twisted pair. NCN26010 communicates to host MCUs via Open Alliance MACPHY SPI protocol.

  • Industrial Automation
  • Sensor and Control Interfacing
  • Home / Building Control
  • Security and Field Instrumentation

  • Programmable Logic Controllers
  • Distributed Control Systems
  • Motor Starters
  • Contactors
  • Autonomous Mobile Robots
  • Servers
  • Intelligent Sensors and Lighting
  • Control Panels
  • Human/Machine Interfaces

  • Enhanced Noise Immunity Mode:
    - ENI extends the noise immunity to values well above the IEEE T1S standard
    - Allows the NCN26010 to withstand worst-case DPI and BCI immunity tests
    - Significantly improves the network reach when enabled, almost 2X better than competition
    - Unique to NCN26010
  • Lowest Line Pin Capacitance:
    - Best-in-class line pin capacitance allows for the highest number of nodes per segment.
    - The NCN26010 supports up to 40 nodes on a 25-meter segment, well above the IEEE minimum standard
    - Lowers cabling, connector, and installation costs
  • Collision Detection Masking:
    - Masking detected collisions allows operation in noisy conditions
    - Prevents false collision detection in high-noise environments
    - When used in conjunction with ENI, the NCNS26010 has unparalleled noise tolerance
  • PLCA Precedence Mode:
    - Lower PLCA ID's get precedence over higher ones
    - Provides arbitration similar to CAN: The Coordinator (i.e., the head node) sends a new beacon once any station transmits
    - Unique to NCN26010
  • Physical Layer collision avoidance PLCA:
    - Allows higher throughput in multi-drop topologies
  • Two Configurable Digital Outputs that can Drive Low Current LEDs:
    - Supports systems where up to two LEDs can provide status indicators
  • Open Alliance Compatible SPI Interface:
    - Conforms to Open Alliance TC6 specs for Configuration and Data Frames to Host MCUs
  • MAC Address Filtering:
    - By filtering frames based on the destination address, Ethernet frames not intended for a certain node are not processed by the host, thus reducing the load
    - The MAC will see the frame, process the address, drop it based on the filter criteria, and the host will not need to handle it
  • Supports IEEE802.3 CSMA/CD Collision Detection:
    - PLCA mode will default to CSMA/CD collision detection, if needed
DownloadsSoftware ProductDescriptionVersionDate Updated
Download
NCN26010 Example Software: Linux Implementation
User-space driver and example code to use the NCN26010 Development Kit with a Raspberry Pi
2
Sep 2022
Download
NCN26010 Example Software: RSL10 Implementation
Example drivers and software for RSL10. Includes both Free-RTOS and Lightweight IP examples.
2
Feb 2023
Download
NCN26010 Example Software: STM32 Implementation
Example drivers and software for STM32. Includes both Free-RTOS and Lightweight IP examples.
3
Feb 2023
Download
NCN26010 Example Software Documentation
Installation instructions and documentation to understand the structure of the software and HTML documentation of API.
2
Sep 2022
Visit the Community Forums to learn more and join the conversation.

Tools and Resources

Product services, tools and other useful resources related to NCN26010

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate (Mbps)

Host Interface

Ethernet Ports

IEEE Standard

Network Base

Temperature Range (°C)

Reference Price

NCN26010XMNTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN32 4x4, 0.4P

1

260

REEL

1000

F

10

SPI

1

802.3cg

10BASE-T1S

-40 to 125

Price N/A

More Details

NCN26010XMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN32 4x4, 0.4P

1

260

REEL

4000

F

10

SPI

1

802.3cg

10BASE-T1S

-40 to 125

$3.3333

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.