High Speed 3-Channel Digital Isolator

Active

Overview

The NCID9311 is a galvanically isolated high−speed 3−channel digital isolator with output enable. This device supports isolated communications thereby allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes ON Semiconductor’s patented galvanic off−chip capacitor isolation technology and optimized IC design to achieve high
insulation and high noise immunity, characterized by high common mode rejection and power supply rejection specifications. The thick ceramic substrate yields capacitors with ~25 times the thickness of
thin film on−chip capacitors and coreless transformers. The result is a combination of the electrical performance benefits that digital isolators offer with the safety reliability of a >0.5 mm insulator barrier
similar to what has historically been offered by optocouplers. The device is housed in a 16−pin wide body small outline package.

  • Isolated PWM Control
  • Industrial Fieldbus Communications
  • Microprocessor System Interface (SPI, I2C, etc.)
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator

  • Power Supply
  • On Board Chargers
  • Traction Inverters

  • The only Digital Isolator available that includes insulation reliability that matches optocouplers
  • DTI (Distance Through Insulation): ≥ 0.5 mm
  • Maximum Working Insulation Voltage: 2000 Vpeak
  • Specifications Guaranteed Over 2.5 V to 5.5 V Supply Voltage and−40°C to 125°C Extended Temperature Range
  • No insulation material wear out over time up to 1500V, no LED degradation, consistent performance from device-to-device
  • 100 KV/µs Minimum Common Mode Rejection
  • Full Duplex, Bi−directional Communication
  • 8 mm Creepage and Clearance Distance to Achieve Reliable HighVoltage Insulation.
  • Over Temperature Detection
  • Output Enable Function (Primary and Secondary Side)
  • NCIV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable (Pending)
  • Safety and Regulatory Approvals
    ♦ UL1577, 5000 VRMS for 1 Minute
    ♦ DIN EN/IEC 60747-17 (Pending)

Product Resources

Product services, tools and other useful resources related to NCID9311

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Total Channels

Reverse Channels

Output Enable

VISO (Min) (VRMS)

VIOTM (Min) (V)

Data Rate (Mbps)

TPLH (Max) (ns)

TPHL (Max) (ns)

PWD (Max) (ns)

CMTI (Min) (kV/µs)

VDD (Max) (V)

DTI (Min) (mm)

ECRCL (Min) (mm)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

NCID9311

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

F

3

1

Yes

5000

8000

15

140

140

60

100

5.5

0.5

8

-40

125

$2.5875

More Details

NCID9311R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

3

1

Yes

5000

8000

15

140

140

60

100

5.5

0.5

8

-40

125

$2.5875

More Details

NCIV9311

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

F

3

1

Yes

5000

8000

15

140

140

60

100

5.5

0.5

8

-40

125

$3.4243

More Details

NCIV9311R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

3

1

Yes

5000

8000

15

140

140

60

100

5.5

0.5

8

-40

125

$3.4243

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.