High-Speed USB 2.0 DPDT Switch

Obsolete

Overview

The NL3S2223 is a DPDT switch optimized for high−speed USB 2.0 applications within portable systems. It features ultra−low on capacitance, CON = 7.5 pF (typ), and a bandwidth above 950MHz. It is optimized for applications that use a single USB interface connector to route multiple signal types. The CON and RON of both channels are suitably low to allow the NL3S2223 to pass any speed USB data or audio signals going to a moderately resistive terminal such as an external headset.

  • High Speed USB 2.0 Data
  • Mobile Phones
  • Portable Devices
  • Digital Cameras

  • Smartphones
  • Digital Cameras
  • Tablets
  • Power Bank
  • Drones
  • Wearables

  • Optimized Flow−Through Pinout
  • RON: 5.0 Ω Typ @ VCC = 4.2 V
  • CON: 5.5 pF Typ @ VCC = 3.3 V
  • VCC Range: 1.65 V to 4.5 V
  • Typical Bandwidth: 950 MHz
  • OVT on Common Signal Pins D+/D− up to 5.25 V
  • 1.4 mm x 1.8 mm x 0.50 mm UQFN10
  • 8 kV HBM ESD Protection on All Pins
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NL3S2223

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NL3S2223MUTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

3000

N

2

1

DPDT

0.1

7.6

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.