Data Switch, 6-Differential Channel 1:2 Switch for PCIe 3.0 and Display Port 1.2

Favorite

Overview

The NCN3612B is a 6-Channel differential SPDT switch designed to route PCI Express Gen3 and/or DisplayPort 1.2 signals. Due to the ultra-low ON-state capacitance (2.1 pF typ) and resistance (8 Ω typ), this switch is ideal for switching high frequency signals up to a signal bit rate (BR) of 8 Gbps. This switch pinout is designed to be used in BTX form factor desktop PCs and is available in a space-saving 5x11x0.75 mm WQFN56 package. The NCN3612B uses 80% less quiescent power than other comparable PCIe switches.

  • PCI Express switching
  • DisplayPort switching
  • Desktop computers
  • Notebook computers
  • Server-storage networks
  • BTX Pinout
  • VDD Power Supply from 3 V to 3.6 V
  • Low Supply Current: 250 µA typ
  • 6 differential channels 2:1 Mux/Demux
  • Data Rate: Supports 8 Gbps

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN3612BMTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-56

1

260

REEL

2000

N

12

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :