Data Switch, 4-Channel Differential, 1:2 Mux/Demux, for PCI Express Gen3

Obsolete

Overview

The NCN3411 is a 4-Channel differential SPDT switch designed to route PCI Express Gen3 signals. When used in a PCI Express application, the switch can handle up to two PCIe lanes. Due to the ultra-low ON-state capacitance (2 pF typ) and resistance (7.5 Ω typ), these switches are ideal for switching high frequency data signals up to a signal bit rate of 8 Gbps. This switch pinout is designed to be used in BTX form factor desktop PCs and is available in a space-saving 3.5 x 9 x 0.75 mm WQFN42 package.

  • PCI Express switching

  • Desktop computers
  • Notebook computers
  • Server-storage networks

  • Data Rate of 8 Gbps
  • Low Supply Current: 200 µA typical

Product Resources

Product services, tools and other useful resources related to NCN3411

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN3411MTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-42

1

260

REEL

2000

N

8

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.