Low Voltage SPDT Analog Switch or 2:1 Multiplexer/Demultiplexer Bus Switch

Active

Overview

The NC7SB3157 / FSA3157 is a high-performance, single- pole / double-throw (SPDT) analog switch or 2:1 multiplexer / de-multiplexer bus switch. The device is fabricated with advanced sub-micron CMOS technology to achieve high-speed enable and disable times and low on resistance. The break-beforemake select circuitry prevents disruption of signals on the B Port due to both switches temporarily being enabled during select pin switching. The device is specified to operate over the 1.65 to 5.5V VCC operating range. The control input tolerates voltages up to 5.5V, independent of the VCC operating range.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Useful in both analog and digital applications
  • Space saving SC70 6-lead surface mount package
  • Ultra small MicroPak™ Pb-Free leadless package
  • Low On Resistance; < 10ohm on typ @ 3.3V VCC
  • Broad VCC operating range; 1.65V to 5.5V
  • Rail-to-Rail signal handling
  • Power down high impedance control input
  • Overvoltage tolerance of control input to 7.0V
  • Break before make enable circuitry
  • 250 MHz - 3dB bandwidth

Tools and Resources

Product services, tools and other useful resources related to NC7SB3157

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NC7SB3157L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

1

1

SPDT

10

300

1.65

5.5

$0.1265

More Details

NC7SB3157P6X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

1

SPDT

10

300

1.65

5.5

$0.0785

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.