Low Power, Two-Port, Hi-Speed USB2.0 (480Mbps) Switch

Last Shipments

Overview

The FSUSB104 is a bi-directional, low-power, two-port, Hi-Speed, USB2.0 switch. Configured as a double-pole, double-throw switch (DPDT) switch, it is optimized for switching between two Hi-Speed (480Mbps) sources or a Hi-Speed and Full-Speed (12Mbps) source.The FSUSB104 is compatible with the requirements of USB2.0 and features an extremely low on capacitance (CON) of 3.7pF. The wide bandwidth of this device (720MHz) exceeds the bandwidth needed to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk also minimizes interference.The FSUSB104 contains special circuitry on the switch I/O pins for applications where the VCC supply is powered-off (VCC=0), which allows the device to withstand an over-voltage condition. This device is designed to minimize current consumption even when the control voltage applied to the SEL pin is lower than the supply voltage (VCC). This feature is especially valuable to ultra-portable applications, such as cell phones, allowing for direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, PDAs, digital cameras, printers, and notebook computers.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Low On Capacitance: 3.7pF Typical
  • Low On Resistance: 3.9Ω Typical
  • Low Power Consumption: 1µA Maximum-15µA Maximum ICCT over an Expanded Voltage Range (VIN=1.8V, VCC=4.3V)
  • Wide -3db Bandwidth: > 720MHz
  • Packaged in Pb-free 10-Lead UMLP (1.4 x 1.8mm)
  • 8kV ESD Rating, >16kV Power/GND ESD Rating
  • Power-Off Protection on All Ports When VCC=0V-D+/D- Pins Tolerate up to 5.25V

Tools and Resources

Product services, tools and other useful resources related to FSUSB104

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSUSB104UMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

5000

N

2

2

DPDT

1

6.5

3

4.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.