Dual SPST Depletion Mode Audio Switch

Obsolete

Overview

The FSA551 is a high-performance dual single-pole single-throw (SPST x 2) audio switch. The Depletion Mode technology allows the device to conduct signals when there is no Vcc available and to isolate signals when Vcc is present. During signal conduction, the Depletion Mode gate control allows the FSA551 to achieve excellent THD+N performance while consuming mimmal power.

  • Media Tablets
  • Mobile Handsets
  • Notebook PC
  • Other Audio & Video
  • Other Consumer Electronics

  • Dual SPST
  • Depletion Mode Technology
  • -3 dB Bandwidth: 240 MHz
  • VCC-OFF: 1.5 V to 3.0 V
  • VCC-ON: 0 V to 0.2 V
  • VSW-OFF: -0.3 V to 3 V
  • VSW-ON: -0.3 V to 3 V
  • RON: 0.38 Ώ Typical
  • RON Flat: 0.01 Ώ (Typical)
  • THD+N: 0.0005% (Typical)
  • Fairchild Green, RoHS Compliant, Halogen Free

Tools and Resources

Product services, tools and other useful resources related to FSA551

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA551UCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

N

2

2

SPST

120

0.6

1.5

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.