0.4 Ohm Low Voltage SPDT Analog Switch

Active

Overview

The FSA5157 is a low on resistance, low-power, Single Pole Double Throw (SPDT) analog switch. This product has been designed for switching audio signals in applications such as cell phones and portable media players. The ultra-low 0.4Ω impedance, sub 1µA current consumption, and 1.65V to 4.3V operating voltage range makes this product ideal for battery-powered applications. The FSA5157 also features bi-directional operation and break-before-make functionality. This device is fully specified for operation at 1.8V, 2.5V and 3.3V. A growing number of applications require the voltage applied to the select input to be lower than the VCC applied. Under this condition, most switches would typically consume over 100µA of current. This would be an unacceptable level for battery-powered applications. The FSA5157 is designed to minimize current consumption under this condition. The ICCT is specified for <12µA under a worst-case condition of VCC = 4.3V and VIN = 1.8V.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Typical 0.4Ω On Resistance (RON) for +2.7V Supply
  • FSA5157 Features Less than 12µA ICCT Current When S Input is Lower than VCC
  • 0.25Ω Maximum RON Flatness for +2.7V Supply
  • 1.0mm x 1.45mm 6-Lead MicroPak™ Package
  • Broad VCC Operating Range: 1.65V to 4.3V
  • Low THD (0.02% Typical for 32Ω Load)
  • High-Current Handling Capability (350mA Continuous Current Under 3.3V Supply)
  • Control Logic is 1.8V CMOS Logic Compatible

Product Resources

Product services, tools and other useful resources related to FSA5157

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA5157L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

Y

1

1

SPDT

0.5

3

1.65

4.3

$0.1452

More Details

FSA5157L6X-S

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

F

1

1

SPDT

0.5

3

1.65

4.3

Price N/A

More Details

FSA5157P6X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

1

SPDT

0.5

3

1.65

4.3

$0.191

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.