5V SPST Depletion Switch with Negative Swing

Active

Overview

The FSA515 is a high-performance single-pole single-throw (SPST) depletion switch. The depletion technology allows the device to conduct signals when there is no VDD is available and to isolate signals when VDD is present. The FSA515 is 5.5V tolerant and can pass or isolate negative signal swings down to -3.0V.

  • Mobile Accessories, Adapters, and Cables
  • Phones, Tablets, and Laptops
  • Headsets

  • SPST Depletion Switch
  • Normally Closed when VCC<0.5V
  • VSW: -3V to +5.5V
  • RON: 0.7Ω (Typical)
  • RFLAT: 1.1mΩ (Typical)

Tools and Resources

Product services, tools and other useful resources related to FSA515

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA515UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

3000

1

1

SPST

-

1.1

2.5

5.5

$0.3713

More Details

Show More

1-1 of 1

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.