DPDT (0.5Ω) HiFi Audio Switch with Negative Swing

Active

Overview

The FSA2275 is a high-performance, Double-Pole Double-Throw (DPDT) analog switch with negative swing audio capability. The FSA2275 features ultra-low audio RON of 0.5Ω (typical) at 2.5 V VCC. The FSA2275 operates over a VCC range of 2.5 V to 5.5 V, is fabricated with sub-micron CMOS technology to achieve fast switching speeds, and is designed for break-before-make operation. To minimize pop and click during operation, the turn on ramp time is selectable using an external capacitor (C_EXT). The FSA2275 features THD+N specifications that target a Hi-Fidelity audio quality into both 32 Ω headphones and line out type loads (>600 Ω).

  • This product is general usage and suitable for many different applications.

  • VDD Operating Range: 2.5 to 5.5 V
  • External Capacitor Connection for Pop and Click noise suppression
  • Power-Off Protection on Common Ports
  • RON = 0.5 Ω (Typ.) at 2.5 V VDD
  • THD+N = -105 dB; 2 VRMS, 20 kΩ Load; f=1 kHz
  • XTALK = -134 dB at 1 VRMS, 50 Ω Load; f = 1 kHz
  • Off Isolation = -103 dB at 1 VRMS, 50 Ω Load; f = 1 kHz
  • 12-Lead UMLP 1.8 mm x 1.8 mm

Product Resources

Product services, tools and other useful resources related to FSA2275

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

FSA2275UMX

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

5000

Y

2

4

DPDT

-

1

2.5

5.5

$0.2798

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.