Analog Multiplexer/Demultiplexer

Favorite

Overview

The NLAST4053 is an improved version of the MC14053 and MC74HC4053 fabricated in sub micron Silicon Gate CMOS technology for lower Rds(on) resistance and improved linearity with low current. This device may operate either with a single supply or dual supply up to +/-3.0V to pass 6.0V Vpp signal without coupling capacitors. When operating in single supply mode, it is only necessary to tie Vee, pin 7 to ground. For dual supply operation, Vee is tied to a negative voltage, not to exceed the maximum ratings.

  • Multi Purpose analog switch
  • Montitor, Television
  • Pin for Pin Replacement for MAX4053 and MAX4053A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAST4053DTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

8

1

-

-

26

2.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :