Analog Switch, Dual SPDT, 0.5 Ohm

Active

Overview

The NLAS5223B is an advanced CMOS analog switch fabricated in Sub micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra Low RON of 0.5 Ohm, at VCC = 3.0 V. The part also features guaranteed Break Before Make (BBM) switching, assuring the switches never short the driver.

  • Cell Phone Audio Block
  • Speaker and Earphone Switching
  • Ring Tone Chip / Amplifier Switching
  • Modem

  • Cell Phone

  • Ultra Low RON, 0.5 Ohm at VCC = 3.0 V
  • NLAS5223B Interfaces with 2.8 V Chipset, NLAS5223BL Interfaces with 1.8 V Chipset
  • Single Supply Operation from 1.65 to 4.5 V
  • Full 0 to VCC Signal Handling Capability
  • High OffChannel Isolation, Low Standby Current, 50 nA, Low Distortion, RON Flatness of 0.15 Ohm

Tools and Resources

Product services, tools and other useful resources related to NLAS5223B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5223BMNR2G

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-10

1

260

REEL

3000

N

2

4

SPDT

2

0.5

1.65

4.5

$0.165

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.