Data Switch, Gigabit Ethernet LAN, with 2:1 Mux/ DeMux and Power-down Feature

Obsolete

Overview

The NCN7200 is pincompatible to the PI3L720ZHE and comes in a 42pin WQFN package (3.5 mm x 9 mm x 0.5 mm Pitch).The NCN7200 is an 8channel, bidirectional switch with a power shutdown feature that puts all outputs in a high impedance state. The switch is compatible with 10/100/1000 BaseT Ethernet standards. The device has 3 additional lines for status indicator LEDs which are switched together with the Ethernet pairs.

  • Routes signals for 10/100/1000 Mbps Ethernet systems
  • Gigabit LAN switching

  • Desktop Computers
  • Notebook PCs
  • Routers and switches

  • Power-down feature
  • Three extra channels facilitate LED switching
  • 8kV HBM(Human Body Model,I/O to GND)
  • 10kV Contact Discharge(IEC6100042)
  • Fully Specified for Power Supply Range: 3 V to 3.6 V
  • PintoPin Replacement for PI3L720ZHE

Tools and Resources

Product services, tools and other useful resources related to NCN7200

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN7200MTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-42

1

260

REEL

2000

N

11

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.