225 W, 6.8 V Zener Diode Voltage Regulator

Favorite

Overview

Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD123 package.

  • 500 mW Rating on FR−4 or FR−5 Board
  • Wide Zener Reverse Voltage Range − 2.4 V to 110 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MMSZ5235ET1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123

1

235

REEL

3000

N

6.8

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :