500 mW Standard Tolerance Zener Diode Voltage Regulators

Active

Overview

These Zener Diode Voltage Regulators are packaged in the SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables and high density PC boards.

  • Cellular phones, hand held portables, and high density PC boards, where space is at a premium.

  • Suitable for many different end products

  • Standard Zener Breakdown Voltage Range: 2.4V to 75V
  • Steady State Power Rating of 500mW
  • Small Body Outline Dimensions: 0.047in x 0.032in (1.20mm x 0.80mm)
  • Low Body Height: 0.028in (0.7mm)
  • ESD Rating of Class 3 (>16kV) Human Body Model
  • Epoxy Meets UL94, VO
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product Resources

Product services, tools and other useful resources related to MM5Z2V4

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

106

Share

Product Groups:

Orderable Parts:

106

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MM5Z10VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

10

0.5

$0.022

More Details

MM5Z10VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

10

0.5

$0.022

More Details

MM5Z11VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

11

0.5

Price N/A

More Details

MM5Z11VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

11

0.5

$0.022

More Details

MM5Z12VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

12

0.5

$0.022

More Details

MM5Z12VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

12

0.5

$0.022

More Details

MM5Z15VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

15

0.5

$0.0243

More Details

MM5Z15VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

15

0.5

Price N/A

More Details

MM5Z16VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

16

0.5

$0.022

More Details

MM5Z16VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

16

0.5

$0.022

More Details

MM5Z18VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

18

0.5

$0.022

More Details

MM5Z18VT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

18

0.5

Price N/A

More Details

MM5Z20VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

20

0.5

$0.022

More Details

MM5Z20VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

20

0.5

$0.022

More Details

MM5Z24VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

24

0.5

$0.022

More Details

MM5Z24VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

24

0.5

$0.022

More Details

MM5Z27VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

27

0.5

$0.022

More Details

MM5Z27VT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

27

0.5

Price N/A

More Details

MM5Z2V4T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

2.4

0.5

$0.022

More Details

MM5Z2V4T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

2.4

0.5

Price N/A

More Details

MM5Z2V7T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

2.7

0.5

$0.022

More Details

MM5Z2V7T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

2.7

0.5

$0.022

More Details

MM5Z33VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

33

0.5

$0.022

More Details

MM5Z33VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

33

0.5

$0.022

More Details

MM5Z36VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

36

0.5

$0.022

More Details

MM5Z36VT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

36

0.5

Price N/A

More Details

MM5Z3V0T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3

0.5

$0.022

More Details

MM5Z3V0T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3

0.5

Price N/A

More Details

MM5Z3V3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.3

0.5

$0.022

More Details

MM5Z3V3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3.3

0.5

$0.022

More Details

MM5Z3V6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3.6

0.5

$0.022

More Details

MM5Z3V6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3.6

0.5

$0.022

More Details

MM5Z47VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

47

0.5

$0.0247

More Details

MM5Z47VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

47

0.5

$0.0247

More Details

MM5Z4V3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

4.3

0.5

$0.022

More Details

MM5Z4V3T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

4.3

0.5

Price N/A

More Details

MM5Z4V7T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

4.7

0.5

$0.022

More Details

MM5Z4V7T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

4.7

0.5

$0.022

More Details

MM5Z5V1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

5.1

0.5

$0.022

More Details

MM5Z5V1T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

5.1

0.5

$0.022

More Details

MM5Z5V6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

5.6

0.5

$0.022

More Details

MM5Z5V6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

5.6

0.5

$0.022

More Details

MM5Z6V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

6.2

0.5

$0.022

More Details

MM5Z6V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

6.2

0.5

$0.022

More Details

MM5Z6V8T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

6.8

0.5

$0.022

More Details

MM5Z6V8T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

6.8

0.5

Price N/A

More Details

MM5Z7V5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

7.5

0.5

$0.022

More Details

MM5Z7V5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

7.5

0.5

Price N/A

More Details

MM5Z8V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

8.2

0.5

$0.022

More Details

MM5Z8V2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

8.2

0.5

Price N/A

More Details

MM5Z9V1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

9.1

0.5

$0.0248

More Details

MM5Z9V1T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

9.1

0.5

Price N/A

More Details

SZMM5Z10VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

10

0.5

$0.0591

More Details

SZMM5Z10VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

10

0.5

$0.0591

More Details

SZMM5Z12VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

12

0.5

$0.0667

More Details

SZMM5Z12VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

12

0.5

$0.0667

More Details

SZMM5Z13VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

13

0.5

$0.0689

More Details

SZMM5Z13VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

15

0.5

$0.0689

More Details

SZMM5Z15VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

15

0.5

$0.0785

More Details

SZMM5Z15VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

15

0.5

$0.0785

More Details

SZMM5Z16VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

16

0.5

$0.0591

More Details

SZMM5Z16VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

Y

16

0.5

$0.0591

More Details

SZMM5Z18VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

18

0.5

$0.0591

More Details

SZMM5Z18VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

18

0.5

$0.0591

More Details

SZMM5Z20VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

20

0.5

$0.0667

More Details

SZMM5Z20VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

20

0.5

$0.0667

More Details

SZMM5Z24VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

24

0.5

$0.0591

More Details

SZMM5Z24VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

24

0.5

$0.0591

More Details

SZMM5Z27VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

27

0.5

$0.0591

More Details

SZMM5Z27VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

27

0.5

$0.0591

More Details

SZMM5Z2V4T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

2.4

0.5

$0.0785

More Details

SZMM5Z2V4T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

2.4

0.5

$0.0785

More Details

SZMM5Z2V7T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

2.7

0.5

$0.0785

More Details

SZMM5Z2V7T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

2.7

0.5

$0.0785

More Details

SZMM5Z30VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

30

0.5

$0.0793

More Details

SZMM5Z30VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

30

0.5

$0.0793

More Details

SZMM5Z33VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

33

0.5

$0.0785

More Details

SZMM5Z33VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

33

0.5

$0.0785

More Details

SZMM5Z36VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

36

0.5

$0.0667

More Details

SZMM5Z36VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

36

0.5

$0.0667

More Details

SZMM5Z3V0T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

3

0.5

$0.0591

More Details

SZMM5Z3V0T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3

0.5

$0.0591

More Details

SZMM5Z3V3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

3.3

0.5

$0.0591

More Details

SZMM5Z3V3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3.3

0.5

$0.0591

More Details

SZMM5Z3V6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

3.6

0.5

$0.0785

More Details

SZMM5Z3V6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

3.6

0.5

$0.0785

More Details

SZMM5Z47VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

47

0.5

$0.0785

More Details

SZMM5Z47VT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

47

0.5

$0.0785

More Details

SZMM5Z4V3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

4.3

0.5

$0.0872

More Details

SZMM5Z4V3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

4.3

0.5

$0.0872

More Details

SZMM5Z4V7T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

4.7

0.5

$0.0785

More Details

SZMM5Z4V7T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

4.7

0.5

$0.0785

More Details

SZMM5Z5V1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

5.1

0.5

$0.0591

More Details

SZMM5Z5V1T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

5.1

0.5

$0.0591

More Details

SZMM5Z5V6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

5.6

0.5

$0.0591

More Details

SZMM5Z5V6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

5.6

0.5

$0.0591

More Details

SZMM5Z6V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

6.2

0.5

$0.0785

More Details

SZMM5Z6V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

6.2

0.5

$0.0785

More Details

SZMM5Z6V8T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

6.8

0.5

$0.0591

More Details

SZMM5Z6V8T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

6.8

0.5

$0.0591

More Details

SZMM5Z7V5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

7.5

0.5

$0.0591

More Details

SZMM5Z7V5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

7.5

0.5

$0.0591

More Details

SZMM5Z8V2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

8.2

0.5

$0.0667

More Details

SZMM5Z8V2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

8.2

0.5

$0.0667

More Details

SZMM5Z9V1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

9.1

0.5

$0.0785

More Details

SZMM5Z9V1T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

9.1

0.5

$0.0785

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.