Tight Tolerance Zener Diode Tight Tolerance SOD-323

Active

Overview

This Zener Diode Voltage Regulator is packaged in a SOD323 surface mount package, which has a power dissipation of 300 milliwatts. It is designed to provide voltage regulation protection and is especially attractive in situations where space is at a premium. It is well suited for applications such as cellular phones, hand held portables and high density PC boards

  • Tight tolerance Zener voltage regulation

  • General Usage Device: Suitable for many different end products

  • Standard Zener Breakdown Voltage Range - 2.4 V to 75 V
  • Steady State Power Rating of 300 mW
  • ESD Rating of Class 3 (>16 KV) per Human Body Model

    Mechanical Characteristics:
  • Tight Tolerance
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260?C for 10 Seconds
  • FLAMMABILITY RATING: UL94 V-0
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product Resources

Product services, tools and other useful resources related to MM3Z-S-SERIES

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

55

Share

Product Groups:

Orderable Parts:

55

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VZ Typ (V)

P Max (W)

Reference Price

MM3Z10VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

10

0.3

$0.0128

More Details

MM3Z11VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

11

0.3

$0.0217

More Details

MM3Z12VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

12

0.3

$0.0133

More Details

MM3Z13VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

13

0.3

$0.0289

More Details

MM3Z15VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

15

0.3

$0.0137

More Details

MM3Z16VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

16

0.3

$0.0139

More Details

MM3Z18VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

18

0.3

$0.0129

More Details

MM3Z20VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

20

0.3

$0.0217

More Details

MM3Z22VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

22

0.3

$0.0144

More Details

MM3Z24VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

24

0.3

$0.0131

More Details

MM3Z27VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

27

0.3

$0.0143

More Details

MM3Z2V4ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

2.4

0.3

$0.0217

More Details

MM3Z2V7ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

2.7

0.3

$0.0217

More Details

MM3Z30VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

30

0.3

$0.0168

More Details

MM3Z33VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

33

0.3

$0.0217

More Details

MM3Z36VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

36

0.3

$0.0217

More Details

MM3Z39VST1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

39

0.3

Price N/A

More Details

MM3Z3V0ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

3

0.3

$0.0168

More Details

MM3Z3V3ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

3.3

0.3

$0.0331

More Details

MM3Z3V6ST1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

3.6

0.3

Price N/A

More Details

MM3Z3V9ST1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

235

REEL

3000

N

3.9

0.3

Price N/A

More Details

MM3Z3V9ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

3.9

0.3

$0.0141

More Details

MM3Z4V3ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

4.3

0.3

$0.0217

More Details

MM3Z4V7ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

4.7

0.3

$0.0132

More Details

MM3Z4V7ST3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

N

4.7

0.3

Price N/A

More Details

MM3Z5V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

5.1

0.3

$0.0125

More Details

MM3Z5V6ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

5.6

0.3

$0.0132

More Details

MM3Z6V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

6.2

0.3

$0.0217

More Details

MM3Z6V8ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

6.8

0.3

$0.0135

More Details

MM3Z7V5ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

7.5

0.3

$0.0127

More Details

MM3Z8V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

8.2

0.3

$0.0136

More Details

MM3Z8V2ST3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

N

8.2

0.3

$0.0136

More Details

MM3Z9V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

9.1

0.3

$0.0217

More Details

SZMM3Z10VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

10

0.3

$0.0556

More Details

SZMM3Z12VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

12

0.3

$0.0591

More Details

SZMM3Z13VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

13

0.3

$0.0556

More Details

SZMM3Z16VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

16

0.3

$0.0467

More Details

SZMM3Z18VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

18

0.3

$0.0591

More Details

SZMM3Z20VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

F

20

0.3

$0.0513

More Details

SZMM3Z22VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

22

0.3

$0.0508

More Details

SZMM3Z27VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

27

0.3

$0.0556

More Details

SZMM3Z36VST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

36

0.3

$0.0484

More Details

SZMM3Z3V0ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

3

0.3

$0.0467

More Details

SZMM3Z3V3ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

3.3

0.3

$0.0591

More Details

SZMM3Z3V3ST3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

Y

3.3

0.3

$0.0591

More Details

SZMM3Z3V9ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

3.9

0.3

$0.0591

More Details

SZMM3Z4V3ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

4.3

0.3

$0.0484

More Details

SZMM3Z4V7ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

4.7

0.3

$0.0519

More Details

SZMM3Z5V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

5.1

0.3

$0.0591

More Details

SZMM3Z5V6ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

5.6

0.3

$0.0591

More Details

SZMM3Z6V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

6.2

0.3

$0.0387

More Details

SZMM3Z6V8ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

6.8

0.3

$0.0484

More Details

SZMM3Z7V5ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

7.5

0.3

$0.0519

More Details

SZMM3Z8V2ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

8.2

0.3

$0.0467

More Details

SZMM3Z9V1ST1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

Y

9.1

0.3

$0.0519

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.