Silicon Carbide (SiC) MOSFET – EliteSiC, 960 mohm, 1700 V, M1, TO-247-3L

Favorite

Overview

The new family of 1700V M1 planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 20V gate drive but also works well with 18V gate drive.

  • Flyback converter
  • Automotive EV/HEV
  • 18V to 20V Gate Drive
  • New 1700V M1 technology: 28mohm RDS(ON) with low EON and EOFF losses
  • 100% Avalanche Tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVHL1000N170M1

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

F

M1

1700

4.2

960

14

11

175

$3.5114

More Details

Show More

1-25 of 25

Products per page

Jump to :