Silicon Carbide (SiC) MOSFET – EliteSiC, 65 mohm, 1200 V, M3S, TO-247-3L

Active

Overview

The new family of 1200V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive. 

  • On Board Charger (OBC)
  • DC/DC converters for EV/HEV

  • Automotive EV/HEV

  • Typical RDS(on) = 65mΩ at Vgs =18V, Id = 15A
  • Qualified for Automotive According to AEC−Q101
  • New M3S technology: 65mohm RDS(ON) with low EON and EOFF losses
  • Devices are Pb−Free and are RoHS Compliant
  • 15V to 18V Gate Drive

Product Resources

Product services, tools and other useful resources related to NVHL070N120M3S

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVHL070N120M3S

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

F

M3S

1200

34

65

57

57

175

$9.0664

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.