Silicon Carbide (SiC) MOSFET – EliteSiC, 53 mohm, 1700 V, M1, TO-247-4L

Active

Overview

with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 20V gate drive but also works well with 18V gate drive.

  • Flyback converter
  • DC-DC
  • OBC

  • Automotive EV/HEV

  • 18V to 20V Gate Drive
  • New 1700V M1 technology: 53mohm RDS(ON) with low EON and EOFF losses
  • 100% Avalanche Tested

Product Resources

Product services, tools and other useful resources related to NVH4L050N170M1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVH4L050N170M1

Loading...

Active, New

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

F

M1

1700

45

105

105

98

175

$14.493

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.