Silicon Carbide (SiC) MOSFET, N‐Channel - EliteSiC, 80 mΩ , 1200 V, M1, D2PAK−7L

Favorite

Overview

EliteSiC MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • High power DCDC
  • Inverter
  • Automotive DC/DC converter for EV/PHEV
  • Automotive Inverters
  • Qualified for Automotive According to AEC−Q101
  • 1200V rated
  • High Speed Switching and Low Capacitance
  • 100% UIL Tested
  • Devices are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVBG080N120SC1

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

245

REEL

800

Y

M1

1200

30

80

56

79

175

$8.0233

More Details

Show More

1-25 of 25

Products per page

Jump to :