Silicon Carbide (SiC) MOSFET – EliteSiC, 32 mohm, 650 V, M3S, TOLL

Overview

The new family of 650V M3S planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 18V gate drive but also works well with 15V gate drive. The TOLL package offers improved thermal performance and excellent switching performance thanks to Kelvin Source configuration and lower parasitic source inductance. TOLL offers Moisture Sensitivity Level 1 (MSL 1).

  • Telecommunication
  • Cloud system
  • Industrial

  • Telecom power
  • Server power
  • EV Charger
  • Solar / UPS

  • Max Junction Temperature 175°C
  • Leadless thin SMD package
  • Kelvin Source configuration
  • Excellent FOM [ = Rdson * Eoss ]
  • Ultra Low Gate Charge (QG(tot) = 55 nC)
  • Typ. RDS(on) = 32 mΩ at Vgs = 18V
  • High Speed Switching with Low Capacitance (Coss = 113 pF)
  • 15V to 18V Gate Drive
  • Zero reverse recovery current of body diode
  • 650V rated
  • 100% UIL Tested
  • RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee

Tools and Resources

Product services, tools and other useful resources related to NTBL032N065M3S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBL032N065M3S

Loading...

Active

CAD Model

Pb

A

H

P

H-PSOF8L 9.90x10.38x2.30, 1.20P

1

260

REEL

2000

F

M3S

650

55

32

55

113

175

$3.8911

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.