Silicon Carbide (SiC) MOSFET – EliteSiC, 28 mohm, 1700 V, M1, D2PAK-7L

Active

Overview

The new family of 1700V M1 planar SiC MOSFETs is optimized for fast switching applications. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 20V gate drive but also works well with 18V gate drive.

  • AC-DC Conversion
  • DC-AC Conversion
  • DC-DC Conversion

  • Solar Inverter
  • UPS
  • Solid State Transformer
  • Medium Voltage Grid Equipment
  • Energy Storage Systems
  • Hydrogen Electrolyzer
  • Fuel Cells

  • D2PAK-7L package for low common source inductance
  • 18V to 20V Gate Drive
  • New 1700V M1 technology: 28mohm RDS(ON) with low EON and EOFF losses
  • 100% Avalanche Tested

Tools and Resources

Product services, tools and other useful resources related to NTBG028N170M1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBG028N170M1

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

245

REEL

800

F

M1

1700

81

28

200

200

175

$26.6721

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.