Silicon Carbide (SiC) JFET - EliteSiC, 4.8 mohm, 750V, TO-247-4L

Active

Overview

The UJ4N075005K4S is a 750 V, 4.8mohm high-performance Gen
4 normally-on SiC JFET transistor. This device exhibits ultra-low on
resistance (RDS(on)) in a TO-247-4L package, making it an ideal fit to
address the challenging thermal constraints of solid-state circuit
breakers and relay applications. Additionally, the JFET is a robust
device technology capable of the high-energy switching required in
circuit protection applications.

  • Solid State / Semiconductor Circuit Breaker
  • Solid state / Semiconductor Relay
  • Battery Disconnects
  • Surge Protection
  • Inrush Current Control

  • Circuit Breaker
  • Battery Charger
  • Solar
  • Energy Storage System
  • Industrial Power Supply

  • Single digit RDS(on)
  • Operating temperature: 175°C (max)
  • High pulse current capability
  • Excellent device robustness
  • RoHS compliant
  • Silver-sintered die attach for excellent thermal resistance

Tools and Resources

Product services, tools and other useful resources related to UJ4N075005K4S

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UJ4N075005K4S

Loading...

Active

CAD Model

Pb

H

TO-247-4

NA

0

TUBE

600

F

750

588

4.8

TO-247-4L

400

364

175

N

$36.1858

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.