Silicon Carbide (SiC) JFET - EliteSiC, 4.3 mohm, 750V, TOLL

Active

Overview

The UJ4N075004L8S is a 750 V, 4.3 mohm high-performance Gen 4 normally-on SiC JFET transistor. This device exhibits ultra-low on resistance (RDS(on)) in a compact TOLL package, making it an ideal fit to address the challenging thermal and space constraints of solid-state circuit breakers and relay applications. Additionally, the JFET is a robust device technology capable of the high-energy switching required in circuit protection applications.

  • Solid State / Semiconductor Circuit Breaker
  • Solid State / Semiconductor Relay
  • Battery Disconnects
  • Inrush Current Control
  • Surge Protection

  • Circuit Breaker
  • Battery Charger
  • Solar
  • Energy Storage System
  • Industrial Power Supply

  • Single digit RDS(on)
  • TOLL SMD package
  • Operating temperature: 175°C (max)
  • High pulse current capability
  • Silver-sintered die attach
  • RoHS compliant
  • Short circuit rated

Tools and Resources

Product services, tools and other useful resources related to UJ4N075004L8S

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UJ4N075004L8S

Loading...

Active

CAD Model

Pb

H

H-PDSO-F8 9.90x10.38x2.30, 1.20P

1

255

REEL

2000

F

750

588

4.3

TOLL

400

364

175

N

$35.4791

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.