Silicon Carbide (SiC) JFET - EliteSiC, 25 mohm, 650V, TO-247-3L

Active

Overview

The UJ3N065025K3S is a 650V, 25 mohm high-performance G3 SiC normally-on JFET transistors. This series exhibits ultra-low on resistance (RDS(ON)) and gate charge (QG) allowing for low conduction and switching loss. The device normally-on characteristics with low RDS(ON) at VGS = 0 V is also ideal for current protection circuits without the need for active control, as well as for cascode operation.

  • Over Current Protection Circuits
  • DC-AC Inverters
  • Switch mode power supplies
  • Power factor correction modules
  • Motor drives
  • Induction heating

  • Circuit Breaker
  • Battery Charger
  • Solar
  • Energy Storage System
  • Industrial Power Supply

  • Operating temperature: 175°C (max)
  • Extremely fast switching not dependent on temperature
  • Low gate charge and intrinsic capacitance
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to UJ3N065025K3S

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Drain Source Voltage

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UJ3N065025K3S

Loading...

Active, New

CAD Model

Pb

A

H

P

-

-

NA

0

REEL

1

F

650

250

25

TO-247-3L

240

290

175

N

$11.573

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.